MENU
Search
Languages

Turns-Counting Dials

Turns-Counting Dials
Specifications

Turns-counting dials are designed for use with precision rotary potentiometers or other types of panel controls where a turns-indicating device or an adjustment setting/locking device is needed. These devices are available to fit various shaft sizes in digital or concentric scale (analog) readout options.

Typical applications include.

  • Power Supplies
  • Oscilloscopes
  • Medical Equipment
  • Industrial Automation Equipment

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.
Product Series
Parametric Table
RoHS Files
Collateral
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Number of Turns Readout Division/Turn Brake Diameter Depth Weight Part Number/Shaft Diameter Engineering Design Files
H-22 H-22 h22_part Buy 0-15 Concentric Scale 50 Yes 22 mm 24 mm 15 g H-22-6A: 1/4 ", H-22-6M: 6 mm, H-22-3A: 1/8 ", H22-6A-B: 1/4 ", H22-6A-SB: 1/4 " Downloads
H-23 H-23 h23_part Buy 0-15 Concentric Scale 50 Yes 22 mm 24 mm 15 g H-23-6A: 1/4 ", H-23-6M: 6 mm, H-23-3A: 1/8 "
H-46 H-46 H46_part Buy 0-20 Concentric Scale 100 Yes 46 mm 25 mm 73 g H-46-6A: 1/4 ", H-46-6M: 6 mm Downloads
H-516 H-516 H-516_part Buy 0-15 Concentric Scale 50 Yes 22 mm 25 mm 7 g H-516-3A: 1/8 ", H-516-6A: 1/4 ", H-516-6M: 6 mm Downloads
Number of Turns
Divisions /Turn
Dia. Mm
Brake
Shaft Dia.
PART NUMBERNumber of TurnsDivisions /TurnDia. MmBrakeShaft Dia.FinishEngineeringBuy Now
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required