Leave a message
MENU
Search
Languages

EMS22Q

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series EMS22Q
Data Sheet EMS22Q
Photo
Buy Now
Type Non-Contacting Incremental Encoder
Package Diameter 21 mm x 16 mm
Sealable IP65
Detents No
Switch No
Shaft Metal
Bushing Metal
Terminal
Resolution Range 32, 64, 128 and 256 PPR
Rotational Speed Up to 10,000 rpm
Rotational Life 100 million and 50 million shaft revolutions
Mounting Type Bushing or Servo Mount
Number of Turns 1, Continuous
Supply Voltage, D.C. 3.3 or 5
MDS EMS22x
Engineering
Design Files

  Design Files

 Return to Product Line
a