Search
Languages
Non-Contacting Single-turn
Specifications

A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment. The Bourns® Model AMS22S Series uses Hall Effect magnetic technology to sense rotary position.

Bourns online product training

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series EMS22D
Data Sheet EMS22D
Photo EMS22_part
Buy Now Buy
Type Non-Contacting Direction/Step Encoder
Package Diameter 21 mm x 16 mm
Sealable IP65
Detents No
Switch No
Shaft Metal
Bushing Metal
Terminal
Resolution Range 64, 128, 256 and 512 PPR
Rotational Speed Up to 10,000 rpm
Rotational Life 100 million and 50 million shaft revolutions
Mounting Type Bushing or Servo Mount
Number of Turns 1, Continuous
Supply Voltage, D.C. 3.3 or 5.0
MDS EMS22x
Engineering
Design Files

  Design Files

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now