Search
Languages
Non-Contacting Multiturn
Specifications

A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment.

Bourns online product training

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series HES38U-RS485
Data Sheet HES38U-RS485
Photo hes38u_part
Buy Now Buy
Type Hybrid Position Sensor
Package Diameter 34 mm round
Sealable IP65
Detents No
Shaft Metal
Power Rating
Terminal Configuration
Resolution Range 163, 840
Rotational Speed 200 RPM max.
Rotational Life 50 million shaft revolutions
Mounting Type Servo Mount
Number of Turns 10
MDS HES38U-RS485
Engineering
Design Files

  Design Files

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
AMM20BAMM20B_partSee Note
N/AN/Ae3PS-2
Request Report
AMM20B
China RoHS2 EFUP50 - AMM20B