Leave a message
MENU
Search
Languages

AMM20B

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
AMM20BAMM20B_partSee Note
N/AN/Ae3PS-2
Request Report
AMM20B
China RoHS2 EFUP50 - AMM20B
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series AMM20B
Data Sheet AMM20B
Photo
Buy Now
Type Non-Contacting Analog Rotary Position Sensor
Package Diameter 20 mm x 14 mm
Sealable IP50
Detents No
Shaft Metal
Power Rating 5.0
Terminal Configuration Axial PC Pins
Resolution Range 12 bits
Rotational Speed 500 RPM
Rotational Life 50 million shaft revolutions
Mounting Type Bushing Mount
Number of Turns 3-16
MDS AMM20B
Engineering
Design Files

  Design Files

 Return to Product Line
a