MENU
Search
Languages

HES38U-RS485

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
AMM20BAMM20B_partSee Note
N/AN/Ae3PS-2
Request Report
AMM20B
China RoHS2 EFUP50 - AMM20B
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series HES38U-RS485
Data Sheet HES38U-RS485
Photo
Buy Now
Type Hybrid Position Sensor
Package Diameter 34 mm round
Sealable IP65
Detents No
Shaft Metal
Power Rating
Terminal Configuration
Resolution Range 163, 840
Rotational Speed 200 RPM max.
Rotational Life 50 million shaft revolutions
Mounting Type Servo Mount
Number of Turns 10
MDS HES38U-RS485
Engineering
Design Files

  Design Files

 Return to Product Line