MENU
Search
Languages

6637

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33823382_partSee Note
TBD
Label
TBDPS-1
Request Report
3382
China RoHS2 - 3382
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Features

<ul>

<li>Bushing mount</li>
<li> Excellent resolution</li>
<li>High rotational life</li>
<li>Non-standard features and specifi cations available</li> </li>

  Specifications

Series 6637
Data Sheet 6637
Photo
Buy Now
Package Diameter 7/8 "
Rotational Life 10M
Number of Turns 1 (Continuous Mechanical Rotation)
Seal Rating IP40
Shaft Metal
Bushing Metal
Element Conductive Plastic
Terminal Turret Lug/Rear
Taper Linear x
Linearity ±1 %
Resistance Min. 1K Ω
Resistance Max. 100K Ω
Power Rating 1 W
Ganging n/a
MDS 6637S
Engineering
Design Files

  Design Files

 Return to Product Line
a