Leave a message
MENU
Search
Languages

3382

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33823382_partSee Note
TBD
Label
TBDPS-1
Request Report
3382
China RoHS2 - 3382
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Features

<ul>
<li>Surface mount and through-hole versions</li>
<li>12 mm Square / Dustproof</li>
<li> One million rotational cycles</li>
<li>Thin profile</li>
<li> RoHS compliant*</li>
<li> AEC-Q200 compliant</li></ul>

  Applications

<ul>
<li>Volume control on audio equipment</li>
<li>Motion controllers</li>
<li> Dishwasher control systems</li>
<li> Automotive temperature range</li></ul>

  Specifications

Series 3382
Data Sheet 3382
Photo
Buy Now
Package Diameter 12 mm
Rotational Life 1M
Number of Turns 1 (Continuous Mechanical Rotation)
Seal Rating IP40
Shaft n/a
Bushing n/a
Element Conductive Plastic
Terminal Surface Mount & PC Pin
Taper Linear x
Linearity ±2 %
Resistance Min. 2.5K Ω
Resistance Max. 100K Ω
Power Rating 0.05 W
Ganging n/a
MDS 3382
Engineering
Design Files

  Design Files

 Return to Product Line
a