MENU
Search
Languages

3543/3545

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Features

<ul>

<li>Bushing mount</li>
<li> Optional AR pin feature</li>
<li> Non-standard features and specifi cations available</li>
<li> Gangable</li>
<li> RoHS compliant*</li></ul>

  Specifications

Series 3543/3545
Data Sheet 3543/3545
Photo
Buy Now
Package Diameter 7/8 "
Shape Round
Rotational Life (no load) Cycles 300/500K
Sealable IP40
Shaft Metal
Bushing Metal
Element Wirewound
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 20/50 Ω
Resistance-Maximum 50K Ω
Power Rating 1-1.5 W
Ganging 2
Number of Turns 3-5
MDS 3543S-L
3545S-L
Engineering
Design Files

  Design Files

 Return to Product Line