SSD CANbus
Home
/
Products
/
Sensors
/
Current Sensors - Digital
DATA SHEET
Buy
Return to Product Line
Specifications
Technology
CANbus
Package Size
110 mm
Nominal Current (Amps)
±100
±250
±500
±1000
Shunt Resistance (Microohms)
300, 120, 60, 30
Initial Accuracy
< ±0.1%
Bandwidth (kHz)
5
ADC Resolution
24 bits
Operating Temperature
-40 °C to +115 °C
Storage Temperature
-55 °C to +125 °C
Speed
up to 1100 RPS
Supply Voltage
5.0 V, 55 mA typical
24 V, 15 mA typical
Design Files
Downloads
Bourns® SSD Series Digital Current Sensor New Product Brief
Bourns® SSA-2 Series Analog Current Sensor New Product Brief
Bourns® SSD Series Digital Current Sensor Brochure
Bourns® SSA-2 Series Analog Current Sensor Brochure
Bourns Announces Release of Model SSD Digital Current Sensor Series
Bourns Adds 250 Amp Series to its Digital Current Sensor Line Broadening Range of Measurement Solutions for Battery Applications
Bourns Expands Digital Current Sensor Line with 500 Amp Series Meeting High Accuracy Measurement Needs in a Wider Range of Applications
Bourns Releases Current Sensor Series that Features High Accuracy with Superior Operational Stability