Search
Languages

Networks

Standard Thick Film Networks
Specifications
Technical Library

Bourns® resistor networks help space-sensitive applications by minimizing space, reducing costs, increasing board yields and reliability by reducing component count. Thick film resistor networks are available in a wide variety of package sizes and standard circuits in surface mount and through-hole packages.

Typical applications: Computer, telephone equipment, telecommunications testers, satellites, optical networking and voice recognition equipment.

For Application Notes and further documents please visit our library.

Bourns® Resistive Products Overview White Paper

For Thin Film on Silicon Resistor Network solutions click here.

Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Resistor Networks: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 4400P Series
Data Sheet 4400P Series
Photo 4416P_part
Resistance Range 10 Ω to 2.2 MΩ
Resistance Tolerance 0,5%; 1%; 2%
Maximum Operating Voltage 50 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values
MDS Important Info