CRT0805
Home
/
Products
/
Resistors
/
Thin Film Chip Resistors
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Resistance Range
1 Ω to 1 MΩ
Tolerances
0.01 % to 1 %
Temperature Coefficient
±2 to ±50 ppm
Power per Resistor
0.125 W
Design Files
Downloads
Bourns® SMT Chip Resistors and Networks Information Sheet