Search
Languages

Chip Resistor Arrays

Chip Resistor Arrays

Bourns provides a wide selection of standard resistance values, available with convex or concave termination styles in several popular sizes from 2 x 0201 up to 8 x 0603. Sulfur-resistant designs are also available. Chip arrays minimize space requirements, as well as reduce cost and component count. Beyond standard isolated and bussed configurations, several high-speed termination chip arrays designed for use in terminating FPGAs using either LVDS or LVPCL I/O standards are available. Typical applications include: toys, cell phones, mobile devices and consumer goods. Please view our Table of Standard values (E Table) for standard values used in chip resistor arrays: Table of Standard Values (E Table).

Mineral Source Reporting for Chip Arrays, Chip Resistors, CHV, CST: CFSI_CMRT4-01

Bourns® Resistive Products Overview White Paper

Quick link to the Sample Request: Request Sample

 

Available features

  • Convex or concave terminations
  • 2, 4 or 8 pieces of 0201, 0402, 0603 size resistors for isolated circuits
  • Several standard circuit type beyond isolated and bussed circuits
  • Sulfur-resistant designs available
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • Consumer
  • Industrial
  • Telecom

 
Series CAT16-LV2F6
Data Sheet CAT16-LV2F6
Photo cat16_f6_dot_part_photo
Resistance Range R1 = 165 ohms; R2 = 140 ohms
Tolerances ±1%
Temperature Coefficient ±200 ppm/°C
Power per Resistor 0.0625 W
Related Documents CAT16-LV2F6
Design Files Downloads
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)