Search
Languages

Chip Resistor Arrays

Chip Resistor Arrays

Bourns provides a wide selection of standard resistance values, in several popular sizes. Chip arrays minimize space, as well as reduce cost and component count. Beyond standard isolated and bussed configurations, several high-speed termination chip arrays designed for use in terminating FPGAs, using either LVDS or LVPCL I/O standards are available. Typical applications include: Toys, cell phones, and consumer goods. Please view our Table of Standard Values (E Table).

Mineral Source Reporting for Chip Arrays, Chip Resistors, CHV, CST: CFSI_CMRT4-01

Bourns® Resistive Products Overview White Paper

Quick link to the Sample Request: Request Sample
Series CAT16-PC5F12
Data Sheet CAT16-PC5F12
Photo cat16_f12_dot_part_photo
Resistance Range R1 = 70 ohms; R2 = 187 ohms
Tolerances ±1 %
Temperature Coefficient ±200 ppm/°C
Power per Resistor 0.0625 W
Related Documents CAT16-PC5F12
Design Files Downloads
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)