MENU
Search
Languages

PRS11R

Taper
Resistance
Turns / Degrees
Watts
Mounting
PART NUMBERTaperResistanceTurns / DegreesWattsMountingElement StyleBody SizeShaft Revs.Terminal SwitchEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
04730473TBD
TBD
TBD
TBDPC1
Request Report
TBD
06200620TBD
TBD
TBD
TBDPC1
Request Report
TBD
06210621TBD
TBD
TBD
TBDPC1
Request Report
TBD
331033103315_partSee Note
TBD
e2PC6
Request Report
3310C-L
3310Y-L
3310H-L
3851/52/563851_partSee Note
TBD
e2/e2/e3PC4
Request Report
3852A-L
38623862See Note
Label
e3PC5
Request Report
3862C-L
3939_partSee Note
Label
e3 (1,3) e4 (2)PC5
Request Report
3900 Pot Push Momentary
3900 Pot Rotary Switch
Model 39
51/5350_partSee Note
Label
e3PC3
Request Report
51-L Cermet
51-L CP
53-L Cermet
53-L CP
5454_partTBD
TBD
TBD
TBDPC6
Request Report
54
5656_partTBD
TBD
TBD
TBDPC5
Request Report
56
81/8282_partTBD
TBD
TBDPC5
Request Report
81-L Series CP
83/848384_partSee Note
Label
e3PC2
PC3
Request Report
83 L Single Cup
84 L Single Cup
85/868586_partSee Note
Label
e3PC5
Request Report
85-L Series Cermet
85-L Series CP
86-L Series Cermet
86 Series CPL
91-9591_95_partSee Note
Label
e3PC5
Request Report
91-94 Series CP
91-94 Series Cermet
91-95 Long Life91-95LL_partSee Note
TBD
TBD
e3PC5
Request Report
91 Series CP Long Life
95 Series CP Long Life
9595_partSee Note
TBD
TBDPC5
Request Report
95
9696_partSee Note
Label
e3PC6
Request Report
96-L Cermet
96-L C-P
97, 9997_99_partSee Note
Label
e3PC4
Request Report
91-94 Series CP
PC-Slimline Potslimline_partSee Note
Label
e3PC1
Request Report
PC-L
PDA24pda24See Note
TBD
TBD
TBDPC1
Request Report
PDA241
PDB 12pdb12_partSee Note
TBD
e3PC1
Request Report
PDB 12
PDB 18/PDB18_partSee Note
TBD
e2PC1
Request Report
PDB181-xxxP
PDB182-xxxP
PDB18
PDB 24pdb24_partSee Note
TBD
TBDPC1
Request Report
PDB 24
PDB08PDB08See Note
TBDTBD
TBDPC1
Request Report
PDB08
PDB181-GTRPDB181-GTR_partSee Note
TBD
TBDPC1
Request Report
PDB 181 GTR
PDB182-GTRBPDB182-GTRB_partTBD
TBD
TBDPC1
Request Report
PDB182-GTRB
PDB183-GTRPDB183-GTR_partSee Note
TBD
TBDPC2
Request Report
PDB183
PDB185-GTRPDB185-GTR_partSee Note
TBD
TBD
TBDPC1
Request Report
PDB185-GTR01
PDB185-GTR31
PDB241-GNLPDB241-GNL_partSee Note
TBD
TBD
TBDPC2
Request Report
PDB241-GNL01
PDB241-GNL02
PDB241-GNL03
PDB241-GTRPDB241-GTR_partSee Note
TBD
TBDPC2
Request Report
PDB241-GTR
PDF24PDF24_part1TBD
TBD
e3PC1
Request Report
PDF24
PRS11RPRS11RTBD
TBD
TBD
TBDPC1
Request Report
PRS11R
PRS11SPRS11S_partTBD
TBD
TBD
TBDPC1
Request Report
PRS11S
PRS12RPRS11RTBD
TBD
TBD
TBDPC1
Request Report
PRS12R-2xxxx-xxxx
PRS12R-4xxxx-xxxx
PRS14Rprs14r_partTBD
TBD
TBD
TBDPC1
Request Report
TBD
PSLPSL_partSee Note
TBD
TBDPC1
Request Report
PSL60
PSL01
PSMpsm_partTBD
TBD
TBD
TBDPC2
Request Report
PSM
PSPPSP_partSee Note
TBD
TBDPC2
Request Report
PSP60
PSP01
PTAPTA_partSee Note
TBD
e2PC1
Request Report
PTA
PTBPTB_partSee Note
TBD
e2PC1
Request Report
PTB
PTD 90ptd90_partSee Note
TBD
e2PC1
Request Report
PTD901
PTD902
PTD904
PTD906
PTHpth90_partSee Note
TBD
TBDPC2
Request Report
PTH
PTJptj90_partSee Note
TBD
TBDPC2
Request Report
PTJ
PTLptl_partSee Note
TBD
TBDPC1
Request Report
PTL01 MDS
PTL45 MDS
PTMptm90_partSee Note
TBD
TBDPC1
Request Report
PTM
PTPptp90_partSee Note
TBD
TBDPC1
Request Report
PTP
PTR90ptr90_partSee Note
TBD
e2PC1
Request Report
PTR901
PTR902
PTSpts45_partSee Note
TBD
TBDPC1
Request Report
PTS01 MDS
PTS60 MDS
PTV/PTT 111ptv111_partSee Note
TBD
e3PC1
Request Report
PTV/PTT
PTV09ptv09_partSee Note
TBD
e2PC1
Request Report
PTV09A-1
PTV09A-2
PTV09A-3
PTV09A-4
PTV09A-5
PTV09A-6
PTV09A-7
PTV09A-8
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series PRS11R
Data Sheet PRS11R
Photo
Buy Now
Package Diameter 11 mm
Shape Square
Number of Turns 1
Sealable IP40
Detents
Shaft Metal
Shaft End Flatted
Bushing Metal
Element Carbon
Terminal PC pins
Taper-Linear x
Taper-CW Audio x
Taper-CCW Audio x
Standard Resistance Tolerance ±20 % to ±30 %
Resistance Range Minimum Ohm 5K
Resistance Range Maximum Ohm 250K
Power-Linear 0.05 W
Power-Audio 0.05 W
Rotational Life (no load) Cycles 15K
Options-Ganging 1
MDS PRS11R
Engineering
Design Files

  Design Files

 Return to Product Line
a