Leave a message
MENU
Search
Languages

PLN048-ED21A12S
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
Series PLN048-ED21A12S
Data Sheet PLN048-ED21A12S
Photo
Size 22.7 x 26 x 9.8 mm
Input Voltage 33 – 57 VDC
Output Voltage 12 VDC
Output Current 4 A
Frequency 250 kHz
Primary/Secondary Turns Ratio 1.6 : 1
MDS PLN
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a