Leave a message
MENU
Search
Languages

Transformers - Planar

prodline_transformers_power
Spezifikationen

The advent of planar type magnetic components adds flexibility and advantages over conventional magnetic component design. While the geometric differences (mainly in the total height of the finished product) can be seen, planar type geometries offer several design advantages. Planar cores typically have a larger cross-section area of the center core leg. This leads to a reduced number of wire turns needed to achieve a desired magnetizing inductance. Finished planar magnetic devices are assembled using printed circuit board (PCB) windings, interleaved helical-wound or ring-stamped flat wire or key sheet style windings. Each of these forms to create wire turns in the device all but eliminate the need for a bobbin or coil former to wind wire around.

planar magnetic devices

These two aspects of physical layout of the component lead to higher current capability, good heat dissipation, and low parasitic leakage due to flat wire or layered PCB trace windings and interleaving windings. Low core loss is possible due to larger center leg core geometry and choice of core material. The compact nature of planar magnetic design with efficient core self-shielding and tight coupling of windings can also have EMI advantages.

All of these design advantages result in higher volumetric power density, lower loss, higher efficiency in a low height profile component with good thermal conduction and heat dissipation properties.

Mineral Source Reporting for Transformers: CFSI_CMRT4-01

Produkte
RoHS
Muster anfordern
Kontaktieren
Series Data Sheet Photo size input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Ingenieurwesen Buy Now
PLN048-ED21A12S PLN
22.7 x 26 x 9.8 mm 33 – 57 VDC 12 VDC 4 A 250 kHz 1.6 : 1 PLN
Buy
PLN050-ED21A05S PLN
22.7 x 26 x 9.8 mm 33 – 57 VDC 5 VDC 10 A 250 kHz 4 : 1 PLN
Buy
PLN070-ED21A05S PLN
22.7 x 26 x 9.8 mm 33 – 57 VDC 5 VDC 14 A 250 kHz 4 : 1 PLN
Buy
PLR025-EI22A12S​ PLR025
34.3 x 23 x 7.45 mm 33 - 57 VDC 12 VDC 2.1 A 250 kHz 1 : 1 PLR025-EI22A12S
Buy
PLR025-EI22A05S​ PLR025
34.3 x 23 x 7.45 mm 33 - 57 VDC 5 VDC 5 A 250 kHz 5 : 2 PLR025-EI22A05S
Buy
PLN071-ER20 PLN0xx-ER20
22.5 x 20.5 x 7.5 mm 36 – 72 VDC 3.3 – 24 VDC 2.9 – 21 A 200 kHz Various PLN071
Buy
PLN060-ER20 PLN0xx-ER20
22.5 x 20.5 x 7.5 mm 36 – 72 VDC 3.3 – 24 VDC 2.4 – 18 A 200 kHz Various PLN060
Buy
FileTypeSizeUploaded onDownload
Schutz für Hochgeschwindigkeits-KommunikationsanschlüssePDF843,57 KB28 Mai, 2015 Download
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*
Mit einem Sternchen markierte Felder sind Pflichtfelder
a