Leave a message
MENU
Search
Languages

SRP7028AA

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series SRP7028AA
Data Sheet SRP7028AA
Photo
Shielded Yes
Size 7.1 x 6.6 x 2.8 mm
Inductance Range 0.15 - 22 µH
Current Range 2.5 - 30 A
MDS SRP7028AA
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a