MENU
Search
Languages

Kaschke Ferrites

Our ferrite product line and expertise is key to our customized and powerful magnetic solutions:

 
 
We have been supplying our customers with standard and special solutions in the area of soft magnetic materials and ferrite cores for over 65 years.

At a time when mass production of ferrites has moved to Asia, Bourns® Kaschke Components has focused on innovation and developing expertise in partnership with local universities, colleges and research institutes.

Despite strict environmental regulations and high energy costs, our Göttingen site in the heart of Germany offers customers a high degree of flexibility, rapid response times and exceptional reliability thanks to its location.
Our key focus areas
  • High volume ferrites with high flux density and limited losses up to 100 kHz
  • Ring cores up to R102 with very good insertion losses and high Q-factor
  • Rod cores for transmitter/receiver coils in the 20 kHz – 40 MHz range
  • Pot cores for proximity switchers with high Q-factor
  • Impeder cores for inductive welding
  • Customized core shapes
  • Medium and small lot sizes, and single item production on request
  • Complex core shapes using optimized grinding technology on CNC-controlled systems
  • Large core shapes using joining and bonding technology
Pressed core before the sintering process.
Sintering furnace

 
Ferrites
  • Internal material development
  • Internal product design
  • Internal powder production using over 25 materials
Material Lines
  • NiZn ferrite – capacity 100 t/a
  • MnZn ferrite – capacity 700 t/a
  • Internal tool and system manufacturing
In addition to the standardized core shapes stipulated by the IEC, we offer a wide range of special core shapes.

Effective yet invisible: Our ferrites have got what it takes.

We have been supplying our customers with standard and special solutions in the area of soft magnetic materials and core geometries.

 

*Bourns® products have not been designed for and are not intended for use in “lifesaving,” “life-critical” or “life-sustaining” applications nor any other applications where failure or malfunction of the Bourns® product may result in personal injury or death. See Legal Disclaimer Notice .
a