MENU
Search
Languages

Planar E and I Cores

For the design of SMPS transfomers and chokes where high power and reduced height is necessary, then Planar can be the solution. The favourable surface to volume ratio provides outstanding performance.

Clearly component lifetime and repeatability in manufacture are evident as no windings are in use. These characteristics allow a very flexible and versatile use of the range of Bourns® Planar Cores when constructing SMPS transformers. By choosing the adequate ferrite material you will achieve the optimal solution in the frequency range of 100-1000 kHz.

Materials
For our range of Planar Cores we recommend the Bourns® power ferrite K2010 and K2001. The material K2010 is suitable for a frequency range up to 500 kHz while K2001 is designed for the use above 500 kHz.

Planar E cores can also be supplied with different core heights on request.