MENU
Search
Languages

Common Mode Toroid Chokes

The rising demand for higher power in less space, leading to higher switching frequencies and tighter packaging, also brings new challenges for EMC filtering components.

Our common mode filter chokes are designed to meet the EMC regulations even in difficult environments. All chokes have the release according to EN 138100 resp. DIN EN60938-2 (VDE 0565 type 2-1).

All thermoplastic materials used are UL94-V0 listed.

Outstanding Features
  • Broad damping characteristic
  • Good attenuation of symmetrical and asymmetrical noises
  • High temperature range (class B, 130 °C)
  • Low sensitivity to saturation