PFB
Home
/
Products
/
Magnetic
/
Transformers - Power
DATA SHEET
MDS
MDS
Buy
Return to Product Line
Specifications
size
13.9 x 14 x 13.5 mm
14.5 x 24.7 x 12.7 mm
input Voltage
15 V
Output Voltage
15 V
Output Current
0.3 A
Frequency
100 - 500 kHz
Primary/Secondary Turns Ratio
1 : 1 Center tap on secondary side
Design Files
Downloads
Design Kits - Magnetics