HCT
Home
/
Products
/
Magnetic
/
Transformers - HCT - AEC-Q200 Compliant
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
size
15.2 x 10.8 x 6.5 mm
input Voltage
3.3 - 5 VDC
Output Voltage
3.3 - 15 VDC
Output Current
0.35 A Peak
Frequency
250 - 550 kHz
Primary/Secondary Turns Ratio
Various
Design Files
Downloads
Bourns Introduces High Clearance / Creepage Distance Isolation Power Transformer Series