This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
Contact Us
Careers
My Bourns
English
Markets
Markets
Markets
Automotive
Circuit Protection
Wireless and Wireline Communications
Vehicle Electrification
Industry 4.0
Cloud and Edge Computing
Consumer Goods
Power Conversion
Automotive Power
Consumer Electronics Power Supplies
Renewable Energy Power
Network and Telecommunication Power
Sensing
Electric Vehicle Charging
Energy Systems
Medical Equipment
Welding Equipment
Automotive
Motor Controls
Heavy Equipment
Applications
Applications
Discover the optimal solution for your specific application.
With innovative new technologies, products and solutions, there are more reasons to partner with Bourns than ever before.
Applications
Automotive
Consumer Electronics
ESD Protection Guide
Lighting
Medical
Military
Mobile
Network Communications
Office Machines
Industrial & Instrumentation
Telecommunications
Products
Products
Products
New Products
Automotive Sensors
AEC-Q Compliant Products
Circuit Protection
Connectors
Diodes
Encoders
Heaters
IGBTs
CO & Outside Plant Products
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Potentiometers
Resistors
Sensors
Services
Surge Protective Devices
Switches
Thermal Cutoff Devices (TCOs)
Trimpot® Trimming Potentiometers
Guitar Pots
Pro Audio
Pro Lighting
News
News
News
Never miss an update.
Sign up now for Bourns news and product updates.
New Products
New Publications
Press Releases
Tradeshows
Social Media
Blog
Resources
Resources
Resources
Technical Library & Documents
New Products
Data Sheets
Technical Library
PortNote® Solutions
Power Play Solutions
Product Activity Summary
Video Library
Webinars
Product Change Notifications
Product Obsolescence Memos
Obsolete Data Sheets
Tools & Training
Parametric Search
Design Tools
Request Samples
Reference Design
Training
FAQs
Resistor Part Number Lookup
Other Resources
Bourns Environmental, Social and Governance
Ga/Ge Statement
Certificates and Standards
Partner Portals
Disclaimers, Terms and Policies
Product Compliance
RoHS/MDS
REACH Statement
TSCA Statement
PFAS Declaration
PFOS/PFOA Compliance Position
Kaschke Regulated Substances List
Responsible Mineral Reporting
Bourns Statement on Basel Stockholm and Minamata Conventions
SCIP Submittal Listing
China VOC Statement
California Proposition 65 Statement
Export Control Inquiry
New Products
Data Sheets
Technical Library
PortNote® Solutions
Power Play Solutions
Video Library
Webinars
Product Change Notifications
Product Obsolescence Memos
Obsolete Data Sheets
Product Activity Summary
Parametric Search
Design Tools
Reference Design
Training
FAQs
Resistor Part Number Lookup
RoHS/Material Declaration Sheets (MDS)
Bourns Environmental, Social and Governance
REACH Statement
TSCA Statement
PFOS/PFOA Compliance Position
Kaschke Regulated Substances List
Conflict Mineral Reporting
SCIP Submittal Listing
China VOC Statement
California Proposition 65 Statement
Ga/Ge Statement
Export Control Inquiry
Certificates and Standards
Partner Portals
Support
Support
Support
About Us
Bourns Mission
Bourns Advantage
Beyond Our Wildest Dreams
Community Outreach
The Bourns Foundation
Bourns Corporate Video
Global Locations
Compliance, Ethics, and Registrations
Local Microsites
Quality Systems
Contact
Sales Locations
Global Locations
Request Samples
Careers
Legal
Sitemap
Contact Us
Careers
My Bourns
Language
•
Keyword
•
Inventory
•
Cross-Reference
•
Parametric Search
Home
/
Products
/
Magnetic Products
/
details
7500
Home
/
Products
/
Magnetic
/
J.W. Miller® - Through-Hole Common Mode Chokes
DATA SHEET
Buy
Return to Product Line
Specifications
Shielded
Yes
Size
23 L x 19 W x 27.5 Ht
Inductance Range
0.6 - 45 mH
Current Range
0.7 - 4.4 A
Design Files
Downloads
Bourns Acquires Assets of J.W. Miller Division of Bell Industries
Design Kits - Magnetics