Search
Languages

DC to DC Transformers

Gate Drive Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
HVMA03F4A-LP8S HVMA03F4A-LP8S 12.8 x 10 x 7.0 mm 10-24 VDC 15 VDC 0.1 A 400 kHz 5 : 1 : 4 HVMA03F4A-LP8S
Downloads Buy
HVMA03T100A-ST10S HVMA03T100A-ST10S 9.5 x 10.3 x 13.2 mm Sec1 15 VDC , Sec2 4 VDC 0 - 12 VDC 0.1 A 300 - 400 kHz 1 : 2.5 : 0.65 HVMA03T100A-ST10S
Downloads Buy

Push Pull Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
HCT8xxxxEAL HCT8xxxxEAL HCT8xxxxEAL 14.2 x 10.6 x 8.0 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various HCT8xxxxEAL
Downloads Buy
HCTSM100304FL HCTSM100304FL 15.7 x 10.8 x 7.5 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various HCTSM100304FL
Downloads Buy
HCTSM110103HAL HCTSM110103HAL hctsm110103hal 19.6 x 13.5 x 9.6 mm 5 V 15 V 0.25 A 250~550 kHz 1:3 HCTSM110103HAL
Downloads Buy
HCTSM150102HLF HCTSM150102HLF 21.3 x 15.0 x 10.1mm 3.3 - 5 VDC 3.3 - 15 VDC 0.175 A 250 - 550 kHz 1:2 HCTSM150102HLF
Downloads Buy
HCTSM8 HCTSM8 HCTSM8 15.2 x 10.8 x 6.5 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various HCTSM8
Downloads Buy
PAD00x-T764 PAD00x-T764 pad00x-t764 9.85 x 6.55 x 4 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various PAD002-T764111S
PAD002-T764113S
PAD001-T764117S
PAD001-T764120S
Downloads Buy

General Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
BA60951CS BA60951CS 16.9 x 10.5 x 5.97 mm 7 - 24 VDC 15 VDC 0.15 A 120 kHz 1 : 0.77 BA60951CS
Downloads Buy
BS64042CS BS64042CS BS64042CS_part 9.8 x 10.5 x 11 mm 4.5 - 60 V 6 - 28 V 25 mA 100 kHz 1 : 1 BS64042CS
Downloads Buy
HVMA01F35A-ST10S HVMA01F35A-ST10S 10.3 x 9.5 x 12.2 mm 6-27 VDC 14 VDC 0.2 A 100 - 400 kHz 1 : 1 HVMA01F35A-ST10S
Downloads Buy
HVMA03F40C-ST10S HVMA03F40C-ST10S 10.3 x 9.5 x 12.2 mm 6-27 VDC 14 VDC 0.2 A 12 kHz - 400 kHz 1 : 1 HVMA03F40C-ST10S
Downloads Buy
PKSEP6 PKSEP6 9.0 x 7.8 x 7.6 mm 12 - 24 VDC 3.3 - 5 VDC 0.03 A 51.2 kHz 7.9 : 1 PKSEP6B08S
Downloads Buy

Power over Ethernet (PoE) Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
PDC010-FD15A03S PDC010-FD15A03S 18 x 21.3 x 9 mm 10 V 3.3 V 3 A 500 kHz 6.5/1 TBD
Downloads Buy
PDC015-FD15A05S PDC015-FD15A05S 18 x 21.3 x 9 mm 37-57 V 5 V 3 A 250 kHz 5.4/1 TBD
Downloads Buy
PDC020-FD15A12S PDC020-FD15A12S 18 x 21.3 x 9 mm 36-57 V 12 V 1.7 A 250 kHz 4/1 TBD
Downloads Buy
PDC025-FD20A05S PDC025-FD20A05S 22 x 29.5 x 11.5 mm 36-57 V 5 V 5 A 250 kHz 5.5/1 TBD
Downloads Buy
PDC025-FD20A12S PDC025-FD20A12S 22 x 29.5 x 11.5 mm 33-57 V 12 V 2.08 A 250 kHz 4/1 TBD
Downloads Buy
PDC060-FD20A12S PDC060-FD20A12S 21 x 29.5 x 12.5 mm 36-72 V 12 V 5 A 200 kHz 2.67/1 TBD
Downloads Buy
PDC023-EP13A05S PDC023-EP13A05S 13.3 x 17.5 x 13 mm 40-57 V 5 V 4.6 A 250 kHz 4.5/1 TBD
Downloads Buy
PDC030-EP13A12S PDC030-EP13A12S 13.3 x 17.5 x 13 mm 33-57 V 12 V 2.5 A 250 kHz 2/1 TBD
Downloads Buy
PDC003-EF13A04T PDC003-EF13A04T 13.5 x 20 x 10 mm 85-265 V 4.3 V 0.6 A 250 kHz 9/1 TBD
Downloads Buy
PDC030-RM08A53T PDC030-RM08A53T 23 x 26.8 x 17.5 mm 85-265 V 53 V 0.57 A 100 kHZ 7.16/1 TBD
Downloads Buy
PLN048-ED21A12S PLN048-ED21A12S Planar Transformer 22.7 x 26 x 9.8 mm 33 – 57 VDC 12 VDC 4 A 250 kHz 1.33 : 1 / 1.6 : 1 PLN
Downloads Buy
PLN050-ED21A05S PLN050-ED21A05S Planar Transformer 22.7 x 26 x 9.8 mm 33 – 57 VDC 5 VDC 10 A 250 kHz 1.6 : 1 / 4 : 1 PLN
Downloads Buy
PLN060-ER20 PLN060-ER20 22.5 x 20.5 x 7.5 mm 36 – 72 VDC 3.3 – 24 VDC 2.4 – 18 A 200 kHz Various PLN060
Downloads Buy
PLN070-ED21A05S PLN070-ED21A05S Planar Transformer 22.7 x 26 x 9.8 mm 33 – 57 VDC 5 VDC 14 A 250 kHz 1.6 : 1 / 4 : 1 PLN
Downloads Buy
PLN071-ER20 PLN071-ER20 22.5 x 20.5 x 7.5 mm 36 – 72 VDC 3.3 – 24 VDC 2.9 – 21 A 200 kHz Various PLN071
Downloads Buy
PLR025-EI22A05S​ PLR025-EI22A05S​ 34.3 x 23 x 7.45 mm 33 - 57 VDC 5 VDC 5 A 250 kHz 5 : 5 : 2 PLR025-EI22A05S
Downloads Buy
PLR025-EI22A12S​ PLR025-EI22A12S​ 34.3 x 23 x 7.45 mm 33 - 57 VDC 12 VDC 2.1 A 250 kHz 5 : 5 : 5 PLR025-EI22A12S
Downloads Buy
POE012-EP13033S POE012-EP13033S 14 x 15.1 x 14 mm 36 - 57 VDC 3.3 / 10 VDC 3.3 / 0.01 A 250 kHz 2.77 : 1 / 9 : 1 / 4.5 : 1 POE012-EP13033S
Downloads Buy
POE012-PD13050S POE012-PD13050S 14 x 16.2 x 14.5 mm 36 - 57 VDC 5 VDC 2.4 A 250 kHz 6 : 1 / 2.66 : 1 POE012-PD13050S
Downloads Buy
POE012-PD13120S POE012-PD13120S 14 x 16.2 x 14.5 mm 36 - 72 VDC 12 VDC 1.08 A 250 kHz 2 : 1 POE012-PD13120S
Downloads Buy
POE025-EP13050S POE025-EP13050S 14 x 15.1 x 14 mm 33 - 57 VDC 5 VDC 5 A 250 kHz 1.82 : 1 / 4 : 1 POE025-EP13050S
Downloads Buy
POE025-FD20050S POE025-FD20050S 28.6 x 21.1 x 12 mm 40 - 57 VDC 3.3 / 5 / 10.5 VDC 2.5 / 3.8 / 0.06 A 250 kHz 2.44 : 1 / 5.5 : 1 POE025-FD20050S
Downloads Buy
POE025-PD13050S POE025-PD13050S 14 x 16.2 x 14.5 mm 36 - 57 VDC 5 VDC 5 A 250 kHz 6 : 1 POE025-PD13050S
Downloads Buy
POE025-PD13120S POE025-PD13120S 14 x 16.2 x 14.5 mm 36 - 57 VDC 12 VDC 2.1 A 220 kHz 2.375 : 1 POE025-PD13120S
Downloads Buy
POE028-FD20050S POE028-FD20050S 28.6 x 21.1 x 12 mm 36 - 57 VDC 5 VDC 5 A 250 kHz Various POE028-FD20050S
Downloads Buy
POE030-PD13050S POE030-PD13050S 14 x 16.2 x 14.5 mm 33 - 57 VDC 5 VDC 6 A 200 kHz 3.14 : 1 / 7.33 : 1 POE030-PD13050S
Downloads Buy
POE050-FD25120S POE050-FD25120S 33 x 26 x 14.5 mm 42.5 - 57 VDC 12 VDC 4.2 A 250 kHz 2.5 : 1 POE050-FD25120S
Downloads Buy
POE060-FD20120S POE060-FD20120S 28.6 x 21.1 x 12 mm 36 - 72 VDC 12 VDC 5 A 250 kHz 1.71 : 1 POE060-FD20120S
Downloads Buy
POE070-PD13050S POE070-PD13050S 14 x 16.2 x 14.5 mm 41 - 57 VDC 5 / 5 VDC 7 / 7 A 250 kHz Various POE070-PD13050S
Downloads Buy
POE072-PD13120S POE072-PD13120S 14 x 16.2 x 14.5 mm 41 - 57 VDC 12 / 12 VDC 3 / 3 A 250 kHz Various POE072-PD13120S
Downloads Buy
SM13117EL SM13117EL SM13117EL_part 17.8 x 13.5 x 12.7 mm 36 - 72 VDC 12 VDC 1.08 A 250 kHz 1 : 0.5 : 0.5 : 0.5 TBD
Downloads Buy

Power Planar Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
SM91270AL SM91270AL 17.40 x 8.50 x 4.05 mm 9 - 24 V 9 - 24 V 0.2 A 500 kHz -1 MHz 1 : 1 SM91270AL
Downloads Buy
SM91271AL SM91271AL 17.40 x 8.50 x 4.05 mm 9 - 27 V 7 - 27 V 0.2 A 500 kHz -1 MHz 7 : 8 SM91271AL
Downloads Buy

Low Power Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
SM91207L SM91207L 13.2 x 11.8 x 11.6 mm 24 V 15 V 500 mA 410 kHz 1.364 SM91207L
Downloads Buy
SM91208L SM91208L 13.2 x 11.8 x 11.6 mm 12 V 15 V 500 mA 410 kHz 0.8 SM91208L
Downloads Buy
SM91243L SM91243L 17.4 x 10.6 x 8.1 mm 10.5-13.2 V 10.5 - 13.2 V 200 mA 500 kHz 01:01 SM91243L
Downloads Buy
SM91259AL SM91259AL 14.5 x 12 x 14 mm 7~16 VDC 12 VDC 0.5 A 120 kHz 1:1 SM91259AL
Downloads Buy