Search
Languages

Current Transformers

Quick links to product tables:


Current Transformers

Series Data Sheet Photo Description MDS Design Files Engineering Buy Now
PCP300-T414250S PCP300-T414250S Current Transformer, 36.83 mm PCP300
Downloads Buy

Current Sense Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
PCS020 PCS020 8 x 8.13 x 5.3 mm 500 Vrms Various 20 A 10 kHz - 1 MHz Various PCS
Downloads Buy
PCS040 PCS040 14.55 x 19.91 x 10.5 mm 800 Vrms Various 40 A 10 kHz - 1 MHz Various PCS
Downloads Buy
055650 055650 180 V-µs 50:1 055650
Buy
055651 055651 360 V-µs 100:1 055651
Buy
055652 055652 715 V-µs 200:1 055652
Buy
055653 055653 1070 V-µs 300:1 055653
Buy
055654 055654 1430 V-µs 400:1 055654
Buy
055655 055655 1785 V-µs 500:1 055655
Buy
055656 055656 2140 V-µs 600:1 055656
Buy
055657 055657 3570 V-µs 1000:1 055657
Buy
055658 055658 6.4 V-ms 1000:1 055658
Buy
055659 055659 9.5 V-ms 1500:1 055659
Buy
055660 055660 12.7 V-ms 2000:1 055660
Buy
055661 055661 15.9 V-ms 2500:1 055661
Buy
055662 055662 180 V-µs 50:1 055662
Buy
055663 055663 360 V-µs 100:1 055663
Buy
055664 055664 715 V-µs 200:1 055664
Buy