Leave a message
MENU
Search
Languages

Common Mode Chip Inductors - AEC-Q200 Compliant

prodline_magnetics_cmci
Specifications
Bourns® products include surface-mount chip inductors, power chokes, chip beads, chip bead arrays, as well as radial-leaded and axial-leaded inductors. These components are used in computer, communication, instrumentation, industrial, and medical applications.

Conflict Mineral Source Reporting for Common Mode Chip Inductors: CFSI_CMRT4-01

Product Series
Parametric Table
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Size Impedance Range Current Range DCR Range MDS Design Files Engineering Buy Now
SRF2012A-801Y SRF2012A-801Y srf2012a_801y_part 2 x 1.2 x 1.2 mm 800 Ω 300 mA 0.88 Ω SRF2012A-801Y
Downloads Buy
SRF2012AA SRF2012AA SRF2012AA 2 x 1.2 x 1.2 mm 67 - 360 Ω 300 - 400 mA 0.25 - 0.5 Ω SRF2012AA
Downloads Buy
SRF3216A SRF3216A SRF3216A 3.2 x 1.6 x 2 mm 90 - 2200 Ω 200 - 400 mA 0.3 - 1.2 Ω SRF3216A
Downloads Buy
SRF3225AB SRF3225AB srf3225ab_part 3.2 x 2.5 x 2.5 mm 5500 Ω 0.1 A 3.5 Ω SRF3225AB
Downloads Buy
SRF3225TABG-101Y SRF3225TABG-101Y 3.3 x 2.5 x 2.5 mm 3000 Ω 0.1 A 3 Ω SRF3225TABG
Downloads Buy
SRF3225TABM SRF3225TABM srf3225tabm_part 3.3 x 2.5 x 2.5 mm 10,000 Ω 0.07 A 5.5 Ω SRF3225TABM
Downloads Buy
SRF3225TAC SRF3225TAC srf3225tac_part 3.2 x 2.5 x 2.5 mm 550 - 5100 Ω 0.15 - 0.3 A 0.4 - 1.5 Ω SRF3225TAC
Downloads Buy
SRF3225TAFD SRF3225TAFD srf3225tafd_part 3.3 x 2.5 x 2.5 mm 5100 Ω 0.15 A 1.5 Ω SRF3225TAFD
Downloads Buy
SRF4530A SRF4530A srf4530a_part 4.5 x 3.2 x 3 mm 600 - 7500 Ω 0.2 - 0.36 A 0.5 - 1.5 Ω SRF4530A
Downloads Buy
SRF4530AG SRF4530AG srf4530ag_part 4.5 x 3.2 x 3 mm 1100 Ω 0.1 A 4.5 Ω SRF4530AG
Downloads Buy
SRF4532TA SRF4532TA 4.5 x 3.2 x 2.8 mm 90 - 2800 Ω 0.9 - 4 A 0.05 - 0.35 Ω SRF4532TA
Downloads Buy
Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns AEC-Q200 Competency

Bourns Magnetic Capabilities

Training: Bourns® Magnetics Overview

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a