Leave a message
MENU
Search
Languages

Chip Beads

prodline_magnetics_chip_ind
Specifications

Bourns® products include surface-mount chip inductors, power chokes, chip beads, chip bead arrays, as well as radial-leaded and axial-leaded inductors. These components are used in computer, communication, instrumentation, industrial, and medical applications.

Design Kits - Bourns offers Design Kits for Inductors

Documentation - For Application Notes and further documents please visit our library.
View the table of Standard Values (E Table).

Conflict Mineral Source Reporting - Magnetics & JW Miller® products CFSI_CMRT4-01

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Photo Data Sheet Type Size Inductance Range Current Range MDS Design Files Engineering Buy Now
MU1005 MU1005 Chip Bead 1 x 0.5 x 0.5 mm 10 - 1000 Ω 80 - 500 mA TBD
Downloads Buy
(MU1)

Buy
(MU2)
MG/MU/MZ1608 MG/MU/MZ1608 Chip Bead 1.6 x 0.8 x 0.8 mm 30 - 1000 Ω 100 - 700 mA TBD
Downloads Buy
(MG1)

Buy
(MG2)

Buy
(MU1)

Buy
(MU2)

Buy
(MZ1)

Buy
(MZ2)
MG/MU/MZ2029 MG/MU/MZ2029 Chip Bead 2 x 1.2 x 0.9 mm 10 - 600 Ω 100 - 900 mA TBD
Downloads Buy
(MG1)

Buy
(MG2)

Buy
(MU1)

Buy
(MU2)

Buy
(MZ1)

Buy
(MZ2)
MG/MU3261 MG/MU3261 Chip Bead 3.2 x 1.6 x 1.1 mm 30 - 1000 Ω 300 - 900 mA TBD
Downloads Buy
(MG1)

Buy
(MG2)

Buy
(MU1)

Buy
(MU2)
MH1005 MH1005 Chip Bead 1 x 0.5 x 0.5 mm 30 - 600 Ω 1 - 3 A MH1005
Downloads Buy
MH1608 MH1608 Chip Bead 1.6 x 0.8 x 0.8 mm 10 - 600 Ω 1 - 6 A MH1608
MH1608T
Downloads Buy
MH2029 MH2029 Chip Bead 2 x 1.25 x 0.85 mm 7-600 Ω 1-6 A TBD
Downloads Buy
(MH1)

Buy
(MH2)

Buy
(MH3)
MH2029-T MH2029-T Chip Bead 2 x 1.25 x 0.85 mm 30-1000 Ω 1600-8500 mA MH2029-T
Downloads Buy
MH3261 MH3261 Chip Bead 3.2 x 1.6 x 1.1 mm 600 Ω 2 A TBD
Downloads Buy
(MH1)

Buy
(MH2)

Buy
(MH3)
MH4516 MH4516 Chip Bead 4.5 x 1.6 x 1.6 mm 60 - 80 Ω 3 - 6 A TBD
Downloads Buy
(MH1)

Buy
(MH2)

Buy
(MH3)
MH4532 MH4532 Chip Bead 4.5 x 3.2 x 1.5 mm 10 - 60 Ω 3 - 6 A TBD
Downloads Buy
(MH1)

Buy
(MH2)

Buy
(MH3)
Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns Magnetic Capabilities

Training: Bourns® Magnetics Overview

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a