AC to DC Transformers
Home
/
Products
/
Magnetic Products
/
AC to DC Transformers
Flyback Transformer
Series
Data Sheet
Photo
Size
Input Voltage
Output Voltage
Output Current
Frequency
Primary/Secondary Turns Ratio
MDS
Design Files
Engineering
Buy Now
SM91047EL
17.8 x 13.5 x 12.7 mm
100 - 375 VDC
5 VDC
0.4 A
50kHz
1 : 11.875
SM91047EL
Downloads
Buy
Safety-Extra Low Voltage Transformers
Series
Data Sheet
Photo
Input Voltage
Output Voltage
Output Current
MDS
Engineering
Buy Now
063929
85-265 VAC
6 V / 0.25 A
6 V / 0.25 A
063929
Buy
063932
85-265 VAC
12 V / 0.25 A
12 V / 0.25 A
063932
Buy
063934
85-265 VAC
12 V / 0.37 A
12 V / 0.37 A
063934
Buy
093830
85-265 VAC
6 V / 0.65 A
6 V / 0.65 A
093830
Buy
094929
85-265 VAC
12 V / 0.9 A
12 V / 0.9 A
094929
Buy
094931
85-265 VAC
6 V / 1.8 A
6 V / 1.8 A
094931
Buy
094932
85-265 VAC
5 V / 1.4 A
12 V / 1.2 A
094932
Buy