Search
Languages

AC to DC Flybacks

Flyback Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
SM91047EL SM91047EL sm91047el_part 17.8 x 13.5 x 12.7 mm 85 - 265 VAC 5 VDC 0.4 A 50kHz 11.875 : 1 Request Downloads Buy

Safety-Extra Low Voltage Transformers

Series Data Sheet Photo Input Voltage Output Voltage Output Current MDS Engineering Buy Now
063929 063929 85-265 VAC 6 V / 0.25 A 6 V / 0.25 A Request Buy
063932 063932 85-265 VAC 12 V / 0.25 A 12 V / 0.25 A Request Buy
063934 063934 85-265 VAC 12 V / 0.37 A 12 V / 0.37 A Request Buy
093830 093830 85-265 VAC 6 V / 0.65 A 6 V / 0.65 A Request Buy
094929 094929 85-265 VAC 12 V / 0.9 A 12 V / 0.9 A Request Buy
094931 094931 85-265 VAC 6 V / 1.8 A 6 V / 1.8 A Request Buy
094932 094932 85-265 VAC 5 V / 1.4 A 12 V / 1.2 A Request Buy