C-Series
Home
/
Products
/
Heaters
/
Ceramic PTC Thermistor Heaters
DATA SHEET
Buy
Return to Product Line
Specifications
Type
Disc/Chip
Footprint
3.6 – 8000 Ω
Curie temp
30 °C - 260 °C
Surface temp
50 °C - 275 °C
Max voltage
30 – 855 VDC
Design Files
Downloads