MENU
Search
Languages

PF-E

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series PF-E
Photo
Data Sheet PF-E
Dimension (mm) 10 dia. x 38
Rated Current 15-30 A
Rated Voltage 1000 VDC
Interrupting Rating 20 kA @1000 VDC
Mounting Type Ferrule, PCB
Agency Recognition
MDS PF-EC1 (15-25 A)
PF-EC1 (30 A)
PF-ET1 (15-25 A)
PF-ET1 (30 A)
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line