This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
product detail
EPS
Home
/
Products
/
Encoders
/
Contacting Encoders
DATA SHEET
Buy
Return to Product Line
Specifications
Type
Incremental
Package Diameter
22 mm x 27 mm
Sealable
IP40
Detents
Yes
Switch
Yes
Shaft
Plastic
Bushing
Plastic
Terminal Configuration
PC Pins
Resolution Range
6, 9, 12, 24, 36 PPR
Rotational Speed
120 rpm max.
Circuit Compatibility
10 mA @ 10 VDC
Rotational Life
200,000 shaft revolutions
Design Files
Downloads
Encoders - Design Considerations
Encoders - Signal Conditioning
Design Kits - Encoders