MENU
Search
Languages

EMS22D

Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeEngineeringBuy Now
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series EMS22D
Data Sheet EMS22D
Photo
Buy Now
Type Non-Contacting Direction/Step Encoder
Package Diameter 21 mm x 16 mm
Sealable IP65
Detents No
Switch No
Shaft Metal
Bushing Metal
Terminal Configuration Axial, Radial or Ribbon Cable
Resolution Range 64, 128, 256 and 512 PPR
Rotational Speed Up to 10,000 rpm
Circuit Compatibility
Rotational Life 100 million and 50 million shaft revolutions
MDS EMS22x
Engineering
Design Files

  Design Files

 Return to Product Line