ES
Home
/
Products
/
Encoders
/
Contacting Encoders
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Type
Incremental/ Shaftless
Package Diameter
20 mm
Sealable
IP40
Detents
Yes
Switch
No
Shaft
None
Bushing
None
Terminal Configuration
PC Pins
Resolution Range
6 & 24 PPR
Rotational Speed
120 rpm max.
Circuit Compatibility
10 mA @ 10 VDC
Rotational Life
200,000 shaft revolutions
Design Files
Downloads
Encoders - Design Considerations
Encoders - Signal Conditioning
Design Kits - Encoders