Leave a message
MENU
Search
Languages

Diodes - AEC-Q101 Compliant

prodline_diode_tvsd
Specifications
Power supplies, both AC and DC, used in telecommunications and other exposed applications often need protection from hostile events such as power line surges and indirect lightning strikes. It is critical to avoid damage to the power supply by limiting the peak surge voltage to an acceptable level without short-circuiting the line for an extended period of time in order to minimize the downtime of critical systems and avoid costly maintenance calls. Power TVS diodes are the only ones that can fulfill the requirements of these applications.

Power TVS diodes provide outstanding protection for both alternating current and direct current power line applications by a Power TVS diode in a surface mount package. When compared to other devices, such as MOVs, power TVS diodes provide much better protection. Bourns provides a broad voltage range of devices with surge current ratings ranging from 3, 6, 10, and 15 kA to suit a variety of applications.
Product Series
Parametric Table
Videos
Request Samples
Contact Us
Series Data Sheet Photo Type Working Peak Reverse Voltage
VRMM (V)
Min. Breakdown Voltage
VBR (V)
Typical
Capacitance
C (PF)
RoHS Compliant Design Files Engineering Buy Now
SMF4L-Q Series SMF4L-Q Series SMF4L-Q_part 400 W TVS Diodes - VWM 5~85 V - SOD-123FL Package - AEC-Q101 Compliant 5-85 6.4-94.4 SMF4L-Q Series Downloads Buy
SMAJ-Q Series SMAJ-Q Series 400 W TVS Diodes - VWM 5 ~ 220 V - SMA Package - AEC-Q101 Compliant 5-220 6.4-246 SMAJ-Q Series Downloads Buy
SMBJ-Q Series SMBJ-Q Series 600 W TVS Diodes - VWM 5~220 V - SMB Package - AEC-Q101 Compliant 5-220 6.4-246 SMBJ-Q Series Downloads Buy
SMA6J-Q Series SMA6J-Q Series 0214_part_photo 600 W TVS Diodes - VWM 5~130 V - SMA Package - AEC-Q101 Compliant 5-130 6.4-144 SMA6J-Q Series Downloads Buy
SMCJ-Q Series SMCJ-Q Series 1500 W TVS Diodes - VWM 5~120 V - SMC Package - AEC-Q101 Compliant 5-120 6.4-133 SMCJ-Q Series Downloads Buy
SMLJ-Q Series SMLJ-Q Series 3000 W TVS Diodes - VWM 12~58 V - SMC Package - AEC-Q101 Compliant 12-58 13.3-64.4 SMLJ-Q Series Downloads Buy
5.0SMDJ-Q Series 5.0SMDJ-Q Series 5-0SMDJ_part 5000 W TVS Diodes - VWM 5~170 V - SMC Package - AEC-Q101 Compliant 5-170 6.4-189 5.0SMDJ-Q Series Downloads Buy
SM8S-Q Series SM8S-Q Series sm8s_q_part 6600 W TVS Diodes - VWM 16~43 V - DO-218 Package - AEC-Q101 Compliant 16-43 6.8-550 SM8S-Q Series Downloads Buy
SM8SF-Q Series SM8SF-Q Series sm8sf_q_part 7000 W TVS Diodes - VWM 24~36 V - DFN Package - AEC-Q101 Compliant 24-36 26.7-40 SM8SF-Q Series Downloads Buy
15KPA-SD-Q Series 15KPA-SD-Q Series sm8s_q_part 15000 W TVS Diodes - VWM 16~66 V - DO-218 Package - AEC-Q101 Compliant 16–66 16.35–66.4 15KPA-SD-Q Series Downloads Buy
P4SMA-Q Series P4SMA-Q Series P4SMA-Q_P6SMB-Q_15SMC-Q 400 W TVS Diodes - VBD 6.8~250 V - SMA Package - AEC-Q101 Compliant 6.8-250 6.45-237 P4SMA-Q Series Downloads Buy
P6SMB-Q Series P6SMB-Q Series P4SMA-Q_P6SMB-Q_15SMC-Q 600 W TVS Diodes - VBD 6.8~250 V - SMB Package - AEC-Q101 Compliant 6.8-250 6.45-237 P6SMB-Q Series Downloads Buy
1.5SMC-Q Series 1.5SMC-Q Series 1500 W TVS Diodes - VBD 5.8~111 V - SMC Package - AEC-Q101 Compliant 5.8-111 6.45-124 1.5SMC-Q Series Downloads Buy
CDSOD323-T12C-DSLQ CDSOD323-T12C-DSLQ Illustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies. Transient Voltage Suppressor Diode, AEC-Q101 Compliant 12 13.3 3 CDSOD323-T12C-DSLQ Downloads Buy
CDSOD323-T24C-DSLQ CDSOD323-T24C-DSLQ Illustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies. Transient Voltage Suppressor Diode, AEC-Q101 Compliant 24 26.7 3 CDSOD323-T24C-DSLQ Downloads Buy
CDSOD323-T05S-Q CDSOD323-T05S-Q cdsod323_part Transient Voltage Suppressor Diodes - AEC-Q101 Compliant 5 6 250 CDSOD323-T05S-Q Downloads Buy
CDSOT23-T24CAN-Q CDSOT23-T24CAN-Q Illustration of the Bourns® CDSOT23-T24CAN-Q, protects CAN transceivers from ESD and surges with low capacitance for high-speed signal integrity. CANbus Protector, AEC-Q 24 26.2 22 CDSOT23-T24CAN-Q Downloads Buy
CDSOT23-TxxC-Q Series CDSOT23-TxxC-Q Series cdsot23_txxlc_q_part Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 3.3-15 4-16.7 60-500 CDSOT23-TxxC-Q Series Downloads Buy
CDSOT23-TxxLC-Q Series CDSOT23-TxxLC-Q Series cdsot23_txxlc_q_part Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 5-8 6-8.5 5 CDSOT23-TxxLC-Q Series Downloads Buy
Diode (Line) Capacitance – Cd (pF) min
0.18
  • 0.18
  • 0.25
  • 0.35
  • 0.45
  • 0.5
  • 0.65
  • 1
  • 1.2
  • 1.6
  • 1.7
  • 2
  • 2.5
  • 3
  • 3.5
  • 4
  • 4.5
  • 5
  • 6
  • 10
  • 13.5
  • 15
  • 16
  • 22
  • 35
  • 40
  • 45
  • 50
  • 55
  • 60
  • 63
  • 65
  • 75
  • 80
  • 88
  • 90
  • 100
  • 105
  • 120
  • 150
  • 175
  • 200
  • 210
  • 250
  • 300
  • 308
  • 350
  • 450
  • 500
max
500
Working Reverse Voltage - VRWM (V) min
2.5
  • 2.5
  • 2.8
  • 3
  • 3.3
  • 5
  • 6
  • 7
  • 8
  • 12
  • 15
  • 18
  • 24
  • 36
  • 58
  • 70
max
70
Clamp Voltage (V) min
1.5
  • 1.5
  • 4.5
  • 5
  • 5.5
  • 6.5
  • 7
  • 7.5
  • 8
  • 8.1
  • 8.5
  • 9
  • 9.8
  • 10
  • 10.9
  • 11
  • 12
  • 13
  • 13.4
  • 13.5
  • 19
  • 20
  • 24
  • 25
  • 25.5
  • 25.9
  • 29
  • 30
  • 36
  • 40
  • 43
  • 51
  • 53
  • 60
  • 100
max
100
Max Pulse Current @8/20μs - IPP(A) min
1.2
  • 1.2
  • 3
  • 3.5
  • 3.8
  • 4
  • 4.7
  • 5
  • 5.5
  • 6
  • 6.5
  • 7
  • 8
  • 8.5
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 20
  • 21
  • 24
  • 25
  • 27
  • 28
  • 30
  • 34
  • 42
  • 43
  • 45
  • 95
max
95
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Number of Protected Lines
Function
Package
Bi/Uni Directional
AEC-Q101 Compliance
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns AEC-Q200 Competency

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a