SMLJ-R
Home
/
Products
/
Diodes
/
TVS Diodes
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Type
3000 W TVS Diodes - V
RWM
12~30 V-SMA Package
Working Peak Reverse Voltage Symbol: V
RMM
/ unit: V
12-30
Minimum Breakdown Voltage @ I
T
(mA) Symbol: V
BR
/ unit: V
13.3-33.3
Design Files
Downloads
Surface Mount Power TVS Diodes Deliver Optimal Protection for Power Supplies App Note
Bourns® Transient Voltage Suppressor (TVS) Diode Brochure
Bourns Extends Voltage Range of Popular High Power TVS Diode Product Series
Design Kits - Design Kits