SMAJ-Q Series
Home
/
Products
/
Diodes
/
TVS Diodes
DATA SHEET
Buy
Return to Product Line
Specifications
Type
400 W TVS Diodes - VWM 5 ~ 220 V - SMA Package - AEC-Q101 Compliant
Working Peak Reverse Voltage Symbol: V
RMM
/ unit: V
5-220
Minimum Breakdown Voltage @ I
T
(mA) Symbol: V
BR
/ unit: V
6.4-246
Design Files
Downloads
Surface Mount Power TVS Diodes Deliver Optimal Protection for Power Supplies App Note
Bourns® Transient Voltage Suppressor (TVS) Diode Brochure
Bourns Extends Voltage Range of Popular High Power TVS Diode Product Series
Design Kits - Design Kits