MENU
Search
Languages

70AB-Male

STYLE
Pitch
Number of Contacts
Voltage Rating
Packaging
PART NUMBERSTYLEPitchNumber of ContactsVoltage RatingPackagingLocator PinsMountingDurabilityNormal ForceEngineeringBuy Now
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
Series 70AB-Male
Data Sheet 70AB-Male
Photo
Insulator Glass reinforced thermoplastic, UL 94 V-0 listed, black
Contact Copper Alloy
Current Rating DC 3 A/contact
Voltage Rating (V) DC 60 V
Contact Resistance 30 mΩ max.
Dielectric Voltage AC 500 V
Insulating Resistance 1000 MΩ min.
Operating Temperature -55 °C to 125 °C
Mechanical Durability 50,000 cycles min.
RoHS Compliant
MDS 70ABM 4pin MDS
70ABM 3pin MDS
70ABM 2pin MDS
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line