Leave a message
MENU
Search
Languages

70AA-Male

STYLE
Pitch
Number of Contacts
Voltage Rating
Packaging
PART NUMBERSTYLEPitchNumber of ContactsVoltage RatingPackagingLocator PinsMountingDurabilityNormal ForceEngineeringBuy Now
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
Series 70AA-Male
Data Sheet 70AA-Male
Photo
Insulator Glass reinforced thermoplastic, UL 94 V-0 listed, black
Contact Copper Alloy
Current Rating DC 3 A/contact
Voltage Rating (V) DC 60 V
Contact Resistance 30 mΩ max.
Dielectric Voltage AC 500 V
Insulating Resistance 1000 MΩ min.
Operating Temperature -55 °C to 125 °C
Mechanical Durability 50,000 cycles min.
RoHS Compliant
MDS 70AAM 6pin MDS
70AAM 5pin MDS
70AAM 4pin MDS
70AAM 3pin MDS
70AAM 2pin MDS
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a