MENU
Search
Languages

PF-J

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series PF-J
Photo
Data Sheet PF-J
Dimension (mm) 10 dia. X 38
Rated Current 30-70 A
Rated Voltage 500 VAC
125 VDC
Interrupting Rating 2000 A @ 500 VAC
2000 A @ 250 VAC
1000 A @ 125 VDC
Mounting Type PCB
Agency Recognition
MDS PF-JT3
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line