Search
Languages

Polymeric Thermal Cutoff Devices (P-TCO)

prodline_ptco
Specifications
Technical Library The new Bourns® Polymeric Thermal Cutoff (P-TCO) device family is intended to safeguard USB Type-C connections and other charging cables from potentially damaging thermal runaway occurrences. The P-TCO product line offers an effective resettable thermal sensor for overheating and overcurrent protection.

Available in EIA 1210 and 1206 size SMD footprints (P-TCO-U and P-TCO-N series, respectively), Bourns provides effective overtemperature protection from heat generated in charging cable connectors due to unintended faults within the connector circuitry. Typical applications include, but are not limited to USB Type-C cable configurations including USB-C to C cables, USB-C to B cables, USB-C to A cables; USB 3.2, 3.1, 3.0, and 2.0 protocols; and other charging cables.

When compared to other models in similar or bigger sizes, each P-TCO has a thermal cutoff temperature from 75 °C to 100 °C, ultra-low resistance, and high current, high voltage, and high breaking capacity performance even in a compact space-saving design and high power density.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Datasheet Product Photo Type Footprint Hold Current - I hold (Amps) Vmax Thermal Cutoff (TCO) @ 3A (Ā°C) Thermal Cutoff (TCO) @ 2A (Ā°C) R1max (Ī©) Agency Certificates MDS Design Files Engineering Buy Now
P-TCO-N P-TCO-N p-tco-n Surface Mount 1206 350: 3.5
400: 4.0
450: 4.5
12 Vdc 350: 75 Ā± 20
400: 80 Ā± 15
450: 85 Ā± 15
350: 90 Ā± 15
400: 95 Ā± 15
450: 100 Ā± 10
0.014 - 0.022 UL: E174545
TÜV
P-TCO-N
Downloads Buy
P-TCO-U P-TCO-U ptco_u_part Surface Mount 1210 350: 3.5
400: 4.0
450: 4.5
12 Vdc 350: 75 Ā± 20
400: 80 Ā± 15
450: 85 Ā± 15
350: 90 Ā± 20
400: 95 Ā± 15
450: 100 Ā± 10
0.014 - 0.022 UL: E174545
TÜV
P-TCO-U
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
P-TCO-Nptco_n_partSee Note
See Data Sheet
P-TCO
Request Report
P-TCO-N
P-TCO China RoHS
P-TCO-Uptco_u_partSee Note
See Data Sheet
P-TCO
Request Report
P-TCO-U
P-TCO China RoHS