Leave a message
MENU
Search
Languages

P-TCO-N

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
P-TCO-Nptco_n_partSee Note
See Data Sheet
P-TCO
Request Report
P-TCO-N
P-TCO China RoHS
P-TCO-Uptco_u_partSee Note
See Data Sheet
P-TCO
Request Report
P-TCO-U
P-TCO China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series P-TCO-N
Datasheet P-TCO-N
Product Photo
Type Surface Mount
Footprint 1206
Hold Current - I hold (Amps) 350: 3.5
400: 4.0
450: 4.5
Vmax 12 Vdc
Thermal Cutoff (TCO) @ 3A (°C) 350: 75 ± 20
400: 80 ± 15
450: 85 ± 15
Thermal Cutoff (TCO) @ 2A (°C) 350: 90 ± 15
400: 95 ± 15
450: 100 ± 10
R1max (Ω) 0.014 - 0.022
Agency Certificates UL: E174545
TÜV
MDS P-TCO-N
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a