TBU-RS
Home
/
Products
/
Circuit Protection
/
TBU® High-Speed Protectors (HSPs)
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Dual Unidirectional
Footprint
8 x 5.5
Max Impulse Voltage
550 V, 850 V
Max RMS Voltage
250 V, 425 V
Trigger Current Levels
300 mA
Trigger Time
1 µs
Design Files
Downloads
Bourns® Electronic Current Limiters TCS™ & TBU® High-Speed Protectors Brochure
Cell Phone Base Station Protection Application Note
Protecting VDSL Line Drivers with Bourns® TBU® High-Speed Protector Solutions Application Note
Power Cross Testing with Bourns® TBU® High-Speed Protectors (HSPs) Application Note
Fast Surge Protection for RF Ports in Handheld Instrumentation Application Note
Bourns TBU Products Win EDN 2008 Innovation Award
Bourns Acquires Fultec’s Innovative TBU Circuit Protection Technology
Bourns and Magnachip Announce Volume Ramp of TBU® Series of High-Speed Circuit Protection Devices
Bourns Announces New Circuit Protection TBU® Series that Features a Broad Range of Trigger Currents and Voltages
Design Kits - TBU® High-Speed Protectors