TBU-DB-Q
Home
/
Products
/
Circuit Protection
/
TBU® High-Speed Protectors (HSPs) - AEC-Q101 Compliant
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Dual Bidirectional
Footprint
6.5 x 5.5
Max Impulse Voltage
550 V
Trigger Current Levels
100 mA
Trigger Time
1 µs
Design Files
Downloads
Bourns® Electronic Current Limiters TCS™ & TBU® High-Speed Protectors Brochure
Bourns New TBU® High-speed Protector Family Offers Complete, Simple to Use RS-485 Interface Protection
Bourns Announces New Circuit Protection TBU® Series that Features a Broad Range of Trigger Currents and Voltages
Bourns and Magnachip Announce Volume Ramp of TBU® Series of High-Speed Circuit Protection Devices
Bourns Acquires Fultec’s Innovative TBU Circuit Protection Technology
Bourns TBU Products Win EDN 2008 Innovation Award
Design Kits - TBU® High-Speed Protectors