MF-MSHT
Home
/
Products
/
Circuit Protection
/
DATA SHEET
Buy
Return to Product Line
Specifications
Type
Surface Mount
Footprint
1812
Vmax
9 - 42 Vdc
Hold Current - I hold (Amps)
0.2 - 1.75
R1
max
(Ω)
0.17 - 4.5
Operating Temp. (°C)
-40 – +125
Agency Certificates
cUL:
E174545
TÜV:
R 50384138
Design Files
Downloads