MF-DC
Home
/
Products
/
Circuit Protection
/
Customized and DC Motor Series
DATA SHEET
MDS
Buy
Return to Product Line
Features
Feature 1
Feature 2
Feature 3
Applications
Application 1
Application 2
Application 3
Specifications
V
max
16 - 60 Vdc
I
hold
(A)
Custom
Operating Temp. (°C)
-40 – +125
Agency Certificates
Available Upon Request
MDS
MDS
Design Files
Available Upon Request
Design Files
Downloads
Bourns® Multifuse® Resettable Fuses - Polymeric PTC & Ceramic PTC Short Form Brochure
Multifuse® Automotive Short Form Brochure
Resettable PTC Thermistors for Industrial
Resettable PTC Thermistors for Medical
Bourns Announces freeXpansion™ Technology for its Multifuse® Polymer PTC Resettable Fuses
Design Kits - Multifuse® PPTC Resettable Fuses