MENU
Search
Languages

CGA0402MLC/CGA0603MLC Automotive

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series CGA0402MLC/CGA0603MLC Automotive
Data Sheet CGA0402MLC/CGA0603MLC Automotive
Photo
Technology Thin Film Polymer
Working Voltage 5 V, 12 V, 24 V
Device Symbol
Applications AUTOMOTIVE: Camera Links, Sensors, Touchscreen Interfaces, GPS, Antennas, USB 3.0, High-Speed Communications Buses
Standards IEC 61000-4-3, AEC-Q200
MDS CGA0402MLC
CGA0603MLC
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line