Search
Languages

Industrial Panel Controls

Industrial Panel Controls
Specifications

Panel controls are designed for applications that typically require frequent adjustment. Both rotary and slide panel control types are available. A selection of elements includes carbon, cermet, and conductive plastic. These devices are available in various sizes and shaft/bushing combinations. Some models are available with a rotary switch and seal options. Typical applications include audio mixing consoles, test and measurement equipment, consumer electronics, and medical equipment.

For Taper Characteristics and further documents please visit our library.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 54
Data Sheet 54
Photo 54_part
Buy Now Buy
(54A)

Buy
(54C)
Package Diameter 1/2 "
Shape Square
Number of Turns 1
Sealable IP64
Detents
Shaft Metal
Shaft Color Metal
Bushing Metal
Element Conductive Plastic
Terminal PC Pins
Taper-Linear x
Taper-CW Audio x
Taper-CCW Audio
Standard Resistance Tolerance Ā±10 %, Ā±20 %
Resistance Range Minimum Ohm 1K
Resistance Range Maximum Ohm 500K
Power-Linear 0.5 W
Power-Audio 0.25 W
Options-Switch Push-Pull
Options-Ganging 1
MDS 54
Engineering
Design Files

  Design Files

Taper
Resistance
Turns / Degrees
Watts
Mounting
PART NUMBERTaperResistanceTurns / DegreesWattsMountingElement StyleBody SizeShaft Revs.Terminal SwitchEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
04730473TBD
TBD
TBD
TBDPC1
Request Report
TBD
06200620TBD
TBD
TBD
TBDPC1
Request Report
TBD
06210621TBD
TBD
TBD
TBDPC1
Request Report
TBD
331033103315_partSee Note
TBD
e2PC6
Request Report
3310C-L
3310H-L
3310Y-L
3851/52/563851_partSee Note
TBD
e2/e2/e3PC4
Request Report
3852A-L
38623862See Note
Label
e3PC5
Request Report
3862C-L
3939_partSee Note
Label
e3 (1,3) e4 (2)PC5
Request Report
3900 Pot Push Momentary
3900 Pot Rotary Switch
Model 39
51/5350_partSee Note
Label
e3PC3
Request Report
51-L Cermet
51-L CP
53-L Cermet
53-L CP
5454_partTBD
TBD
TBD
TBDPC6
Request Report
54
5656_partTBD
TBD
TBD
TBDPC5
Request Report
56
81/8282_partTBD
TBD
TBDPC5
Request Report
81-L Series CP
83/848384_partSee Note
Label
e3PC2
PC3
Request Report
83 L Single Cup
84 L Single Cup
85/868586_partSee Note
Label
e3PC5
Request Report
85-L Series Cermet
85-L Series CP
86-L Series Cermet
86 Series CPL
91-9591_95_partSee Note
Label
e3PC5
Request Report
91-94 Series CP
91-94 Series Cermet
91-95 Long Life91-95LL_partSee Note
TBD
TBD
e3PC5
Request Report
91 Series CP Long Life
95 Series CP Long Life
9595_partSee Note
TBD
TBDPC5
Request Report
95
9696_partSee Note
Label
e3PC6
Request Report
96-L Cermet
96-L C-P
97, 9997_99_partSee Note
Label
e3PC4
Request Report
91-94 Series CP
PC-Slimline Potslimline_partSee Note
Label
e3PC1
Request Report
PC-L
PDA24pda24See Note
TBD
TBD
TBDPC1
Request Report
PDA241
PDB 12pdb12_partSee Note
TBD
e3PC1
Request Report
PDB 12
PDB 18/PDB18_partSee Note
TBD
e2PC1
Request Report
PDB181-xxxP
PDB182-xxxP
PDB18
PDB 24pdb24_partSee Note
TBD
TBDPC1
Request Report
PDB 24
PDB08PDB08See Note
TBDTBD
TBDPC1
Request Report
PDB08
PDB181-GTRPDB181-GTR_partSee Note
TBD
TBDPC1
Request Report
PDB 181 GTR
PDB182-GTRBPDB182-GTRB_partTBD
TBD
TBDPC1
Request Report
PDB182-GTRB
PDB183-GTRPDB183-GTR_partSee Note
TBD
TBDPC2
Request Report
PDB183
PDB185-GTRPDB185-GTR_partSee Note
TBD
TBD
TBDPC1
Request Report
PDB185-GTR01
PDB185-GTR31
PDB241-GNLPDB241-GNL_partSee Note
TBD
TBD
TBDPC2
Request Report
PDB241-GNL01
PDB241-GNL02
PDB241-GNL03
PDB241-GTRPDB241-GTR_partSee Note
TBD
TBDPC2
Request Report
PDB241-GTR
PDF24PDF24_part1TBD
TBD
e3PC1
Request Report
PDF24
PRS11RPRS11RTBD
TBD
TBD
TBDPC1
Request Report
PRS11R
PRS11SPRS11S_partTBD
TBD
TBD
TBDPC1
Request Report
PRS11S
PRS12RPRS11RTBD
TBD
TBD
TBDPC1
Request Report
PRS12R-2xxxx-xxxx
PRS12R-4xxxx-xxxx
PRS14Rprs14r_partTBD
TBD
TBD
TBDPC1
Request Report
TBD
PSLPSL_partSee Note
TBD
TBDPC1
Request Report
PSL60
PSL01
PSMpsm_partTBD
TBD
TBD
TBDPC2
Request Report
PSM
PSPPSP_partSee Note
TBD
TBDPC2
Request Report
PSP60
PSP01
PTAPTA_partSee Note
TBD
e2PC1
Request Report
PTA
PTBPTB_partSee Note
TBD
e2PC1
Request Report
PTB
PTD 90ptd90_partSee Note
TBD
e2PC1
Request Report
PTD901
PTD902
PTD904
PTD906
PTHpth90_partSee Note
TBD
TBDPC2
Request Report
PTH
PTJptj90_partSee Note
TBD
TBDPC2
Request Report
PTJ
PTLptl_partSee Note
TBD
TBDPC1
Request Report
PTL01 MDS
PTL45 MDS
PTMptm90_partSee Note
TBD
TBDPC1
Request Report
PTM
PTPptp90_partSee Note
TBD
TBDPC1
Request Report
PTP
PTR90ptr90_partSee Note
TBD
e2PC1
Request Report
PTR901
PTR902
PTSpts45_partSee Note
TBD
TBDPC1
Request Report
PTS01 MDS
PTS60 MDS
PTV/PTT 111ptv111_partSee Note
TBD
e3PC1
Request Report
PTV/PTT
PTV09ptv09_partSee Note
TBD
e2PC1
Request Report
PTV09A-1
PTV09A-2
PTV09A-3
PTV09A-4
PTV09A-5
PTV09A-6
PTV09A-7
PTV09A-8
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOVā„¢ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOVā„¢ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOVā„¢ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuseā„¢ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuseā„¢ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOVā„¢ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCSā„¢) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOVā„¢ Hybrid Overvoltage Protection Component