Search
Languages

Interactive ESD Protection Selection Guide

The table below is a listing of all Bourns ESD protection products. Use the filter and sorting options at the top of the columns to help narrow your search for an optimal solution.

Sort Column Sort Column   Filter Column Filter Column   Hide Column Hide Column
Show All Columns
Clear All Filters

CDSOD323-T05L

Dec 26, 2017, 13:13 PM
Type:
Configuration:
Unidirectional
Working Peak Voltage VRWM (V) DC:
5
Reverse Current @VRWM IRWM (uA):
5
Capacitance @V 1 MHZ Typ/Max Cj (pF):
3
ESD Air Discharge Min kV:
30
Size:
2.7 x 1.45
Max Forward Volts V:
Product URL:
/products/diodes/diode-arrays/product/CDSOT236-TxxC Series
Lines:
1
ESD Contact Discharge Min kV:
15
Datasheet link:

Illustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.